Profibus DP field devices - Overview

- Our world leading portfolio provides the broadest range of PROFIBUS DP enabled devices!

Analytical Instruments
........Conductivity Analyzer
  • AX400 Series
    ...- AX41x
    ...- AX45x
    ...- AX43x
>> product info
>> latest info (download)
........Dissolved Oxygen Analyzer
  • AX400 Series
    ...- AX48x
>> product info
>> latest info (download)
........pH & Redox / ORP Analyzer
  • AX400 Series
    ...- AX46x
>> product info
>> latest info (download)
........Continuous Gas Analyzer
  • AO2000 Series
>> product info
.
.
Actuator
........Contrac - Linear Actuators
  • LME620-AI/-AN (4 kN)
>> product info
>> latest info (download)
  • RSD10/20 (10 - 20 kN)
>> product info
>> latest info (download)
  • RSD50 (50 kN)
>> product info
>> latest info (download)
  • RSD100 (100 kN)
>> product info
>> latest info (download)
  • RSD200 (200 kN)
>> product info
>> latest info (download)
........Contrac - Part-Turn Actuators
  • PME120-AI/-AN (100 Nm)
>> product info
>> latest info (download)
  • RHD250 (250 Nm)
>> product info
>> latest info (download)
  • RHD500/800 (500/800 Nm)
>> product info
>> latest info (download)
  • RHD1250/2500 (1250/2500 Nm)
>> product info
>> latest info (download)
  • RHD4000 (4000 Nm)
>> product info
>> latest info (download)
  • RHD8000 (8000 Nm)
>> product info
>> latest info (download)
  • RHD16000 (16000 Nm)
>> product info
>> latest info (download)
........Contrac - Power Electronic Units
  • EAN823 (Field installation)
>> product info
>> latest info (download)
  • EBN853 (Field installation)
>> product info
>> latest info (download)
  • EBN861 (Field installation)
>> product info
>> latest info (download)
  • EAS822 (Mounting rack installation)
>> product info
>> latest info (download)
  • EBS852 (Mounting rack installation)
>> product info
>> latest info (download)
  • EBS862 (Mounting rack installation)
>> product info
>> latest info (download)
.
.
Flow Measurements
........Electro-Magnetic Flowmeters
  • FXE4000
    ......- Hygienic and Sanitary
    ......- Chemical and Pharmaceutical
    ......- Water and waste water
>> product info
>> latest info (dowload)
  • FXM2000
    ......- Hygienic and Sanitary
    ......- Water and waste water
    ......- Pulp and Paper
>> product info
>> latest info (download)
  • MMASMF
    ......- Water and waste water
>> product info
>> latest info (download)
  • MMASLF
    ......- for low flow rates
>> product info
>> latest info (download)
  • APROBE
    ......- clean/potable water
>> product info
>> latest info (download)
........Coriolis Mass Flowmeters
  • FCM2000
>> product info
>> latest info (download)
........Thermal Mass Flowmeters
  • FMT500-IG
>> product info
>> latest info (download)
.

Flow Calculators
........Universal Measuring Computer
  • FCU200
>> product info
  • FCU400
>> product info
.
Interface Products / Remote IOs
........I/O System Components / Modules
  • S900
    ......- PROFIBUS DP Remote I/O
    .........incl. HART I/O Modules
    ......- for Ex(Haz.) area zone 1
>> product info
  • S800
    ......- PROFIBUS DP Remote I/O
    .........incl. HART I/O Modules
>> product info
  • S500
>> product info
........Distributed Automation
  • AC31: KT97, KT98
>> product info
  • AC500: PM581
>> product info
.
.
Low Voltage Products - Switchgear Systems
........MNS Motor Management
  • INSUM
>> product info
........Motor Starter & Motor Management
  • The FBP System (Fieldbus plug)
    ......- MSD11-FBP (Motor Starter Direct)
    ......- MSR22-FBP (Motor Starter Reverse)
    ......- MFI21-FBP (Motor Starter FB Interface)
    ......- UMC22-FBP
    .........(Universal Motor Controller)
    ......- PST/PSTB (Soft Starter)
    ......- WDI120-FBP
    .........(Wireless proximity switches)
    ......- all via PDP21-FBP or PDP22-FBP
    .........(PROFIBUS DP plug)
>> product info
.
.
AC Drives - Frequency Converter
........Standard drives
  • ACS550 / ACH550 (0.75 to 355 kW)
    ......
    - via RPBA-01 (PROFIBUS DP module)
>> product info
........Industrial drives
  • ACS800 (1.1 to 3000 kW)
    ......
    - via RPBA-01 / NPBA-12
    ..........(PROFIBUS DP module)
>> product info
.
.
DC Drives
........Standard drives
  • DCS400 (12 to 520 kW)
    ......
    - via NPBA-12 (PROFIBUS DP module)
>> product info
........Industrial drives
  • DCS500 (5.5 to 20,000 kW)
  • DCS600 (5.5 to 20,000 kW) MultiDrive
    ......- all via NPBA-12
    ..........(PROFIBUS DP module)
>> product info

Last edited 2008-11-27
  • Rate this page
     
  • E-mail this page
     
gad02181 c1256d71001e0037c1256bc6004e2191