ABB in the Middle East & Africa

ABB delivers ultra-low-noise transformers to New York City

2008-10-31 - ABB has developed ultra-low-noise power transformers to help electric utility Consolidated Edison (ConEd) meet the newly enforced noise regulations of New York City, thought to be the toughest in the world.

By ABB Communications

The transformers are the successful result of an intensive research and development effort over a number of years by ABB engineers and scientists in the United States, Sweden and Germany.

The team Included experts in the fields of vibrations as well as sound generation, transmission and radiation. The project also involved the development of appropriate measuring methods of ultralow noise levels at discrete frequency components, as well as appropriate transformer mounting. The newly developed technology has set new industry benchmarks for transformer noise emissions.



The noise requirements are 20–25 decibels (dB) lower than is typical for these sizes of transformer (65 MVA and 93 MVA), and limits were also set on the level of each frequency tone when the transformers are at full load.

In addition to meeting ConEd’s stringent standards for noise, ABB had to ensure that the transformers meet tight limits on weight, width and height to permit transportation in Manhattan. The transformers also have to comply with technical requirements like overload of up to 200 percent and extremely tight limits on the range of transformer impedance.

ABB is the world’s leading supplier of transformers, with a market share more than double that of its nearest competitor

ABB delivered the first ultralow noise transformer to ConEd in 2005. This transformer had to be provided with a sound enclosure. As the technology developed further, subsequent transformers delivered to ConEd did not need these enclosures and in fact were much smaller in size and weight. Six of these transformers have been delivered to ConEd and several are already in operation. Four additional transformers of even lower noise levels are scheduled for delivery later this year and in early 2009.

The ultralow noise transformer technology resulting from this development is now being used to produce optimum designs for low and ultralow noise transformers for other noise-sensitive metropolitan areas around the world.

The accomplishment would not have been possible without the support that the ABB technical team received from ABB management in St. Louis, U.S., and globally. The challenge given and cooperation received from the ConEd technical team, headed by Donald Chu and Harold Moore, throughout the technology development process have been pivotal.



  • Rate this page
     
  • E-mail this page
     
An ABB ultra-low-noise transformer with sound panels on its way to ConEd in New York City.

Contact us

For more information:
seitp202 b83d429344925fbbc12574f0002a86d6