ABB in the Middle East & Africa

ABB welcomes new motor efficiency standard recognizing actual energy saving

2008-02-21 - Leading power and automation technology company ABB is welcoming a new IEC international testing standard for electric low voltage motors that will make it easier for users to save energy by selecting the right high efficiency motors.

The company has already started re-testing its motor range according to the new standard,
IEC/EN 60034-2-1, and will publish the new efficiency values in its catalogues during 2008, as soon as tests are completed.

“We welcome the fact that the efficiency measurement standards for electric motors are becoming more harmonized worldwide,” says Mikko Helinko, Senior Vice President, R&D coordination for LV motors, for ABB.

“We have waited a long time for a level playing field to be introduced.”

The new standard will tighten up testing procedures and gives manufacturers the opportunity to publish more accurate efficiency values.

Unlike the old standard, which was partly based on estimated values, the new one is based on actual measured values of losses in the motor, giving more accurate efficiency values. The measuring of winding, rotor and additional load losses are all affected by the new standard.

Winding and rotor losses will now be based on actual measured temperature rises, recognizing that heat loss is equivalent to inefficiency.


The new standard significantly tightens up the calculations of the additional load losses. These losses are the result of magnetic flux created as the motor is running. Under the old efficiency testing standard, additional load losses were estimated at 0.5% of the input power at rated load. The new standard allows for measurement of these losses. ABB will be using this method, which requires highly accurate measuring equipment. Motor manufacturers must, under the new standard, state in their motor documentation how the efficiency values have been measured.

The method used under the old standard with estimated additional losses resulted in total losses being estimated too low. The new efficiency value will, therefore, be a slightly lower figure. The new efficiency figure does not mean that the motor’s design or performance has changed, only that the efficiency is now measured more accurately.

Compared to other machines, electric motors are very efficient, typically 95% for a 90 kW high efficiency motor. But the large number of motors installed means that even small changes in efficiency can make a big difference to industry as a whole. Two-thirds of the electricity used in industry is used by electric motors.

While high efficiency motors normally cost 10-15% more than standard motors, this price premium is quickly repaid by energy savings. The purchase cost of a motor is only about 1% of its total life cycle cost, electricity being by far the greatest part of the cost.

.

  • Rate this page
     
  • E-mail this page
     
seitp202 484879e518a21878c12573f6004be8a0