Outdoor vacuum load-break switch for railway applications - FSG II

Single-pole outdoor vacuum load-break switch with magnetic actuator

The FSG II, purpose-built single-phase load-break switch for 16.7 Hz railway power-supply implements the maintenance free magnetic actuator and maintenance free electronic controller without auxiliary switches and with sensors. The result is a proven technology maintenance free breaker which functions so reliably it can simply be forgotten about!


Ratings


Rated frequency (Hz)

16.7

Operating voltage (kV)

17.5

Rated power frequency withstand voltage (kV)

70

Lightning impulse withstand voltage (kV)

170

Rated current (A)

2000

Rated short-circuit breaking current (kA)

4

Rated short-circuit making current (kA)

78

Number of poles

1

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Ken Alloway
    Service: Jimmy Mikles
    db0003db004279 c125739900636470c1256e2a00337047