DAT200 Asset Vision Basic

The software screwdriver for your application!

Asset Vision Basic is a FDT Frame Application
with a modern & uncomplicated graphic interface.

    Scalabel Device Management

It provides effective basic functionality for configuration, diagnostics and maintenance of intelligent field devices.
  • Point-2-Point Wizard easily guides you to configure your device
  • Best tool for one Field device configuration
  • Open interface for ABB and 3rd party DTMs
  • Designed in accordance with latest FDT 1.2.1 standard
  • Supports by Windows WIN7, 8.1, 10 (32/64Bit) OS
  • Supports by .NET 3.5
  • Supports the FDT 1.2 / 1.2.1 standard
Use Asset Vision as stand alone tool - it is very helpful
  • during the commissioning
  • at the work bench or
  • as secondary master in a Fieldbus network of a control system
Feel free to download this piece of software,
because Asset Vision Basic is a Freeware.

The Field Device Tool (FDT) and Device Type Manager (DTM) concept provides the 21st century open solution to supporting intelligent field devices in your process application.
This protocol independent concept and the mapping of the extended device functionality in active software components, the DTM, open up unprecedented possibilities.
The engineer no longer needs to learn new engineering methodologies for each different device supplier.

FDT/DTM

  • Efficient fieldbus and device management
  • Open, standardized interface
  • Free choice of device
  • Consistent engineering data
  • Support of the full device functionality
  • Plug and play

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    Communication Protocols

    ABB contact for United States of America

    seitp330 a6b9abfadf9e1b1fc1257490003b9c0e