FTPA2000-300 Series (WorkIR)

FT-IR ready for Mid or Near Infrared Integration into Process Systems

The FTPA2000-300 series (formerly WorkIR) is an extractive sampling analyzer for Mid-Infrared process applications. This extractive analyzer is also available in a Near-Infrared version, and constitutes a superior choice for integration into a total analyzer package. As with all other FTPA product lines the FTPA2000-300 features the double-pivot wishbone interferometer that was made famous and improved by ABB. The FTPA2000-300 provides spectroscopic performance superior to that of other industrial units:
  • Rugged construction for dependable performance outside of the laboratory.
  • Mid- or Near-Infrared Analysis.

Available in two configurations:
- External detector that is compatible with the standard MB3000 series sampling compartment.
- Internal detector that is compatible with Process FT-IR sampling accessories.
  • Wall, rack, or shelf mounted to achieve performance in all three possible orientation axes.
  • Patented Michelson double-pivot interferometer with 2 corner-cube retroreflectors mounted on a double pendulum swing arm.
  • Optical design eliminates double modulation induced artifacts.
  • Factory prealigned interferometer and input/output optics – does not require additional adjustments.
  • All FT-NIR instruments reproduce the absorbance spectrum of toluene (4100-6000 cm-1) in a 0.5 mm cell at 28° C ±1° to within 0.002 A.

Interferometer enclosure
  • The interferometer module, control electronics, power supply, source, and source power supply are housed in an aluminum housing.
  • Enclosed volume is desiccated by an easily changeable cartridge with status indicator.
  • Purge inlet with disperser.
  • Electrical power, switch, fuses, data cable, and status lights are interfaced on a side panel.
  • NEMA 12 rating.

Operating environment
  • AC input: 120 V or 240 V (manually selectable)
  • Power consumption: 150 W
  • Ambient temperature: -15° to 50° C (non-operating); 0° to 30° C (operating)
  • Relative humidity (operating): 0% to 95% non-condensing for FTPA2000-304 and FTPA2000-360 models; 0% to 40% non-condensing for FTPA2000-300



The downloads are unfortunately not available at the moment. Please try again later.

Error id: df54fcdb-cdad-4735-a438-1243685c3815

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Sales Team
    Service: Service
    seitp330 d94b8ef1d26dfd2e85257615005f8cef