Outdoor Railway Circuit Breakers and Load Break Switches

Our offering

  • FSGII

    Outdoor single phase load break switch, 17.5 kV, 2000 A

  • GSLII

    Outdoor single phase breaker for heavy duty 17.5 kV, 2500 A

  • FSK II+

    Outdoor single or two-pole breaker with magnetic actuator 27.5 kV, ...2500 A

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Ken Alloway
    Service: Jimmy Mikles

    Downloads

    View related documents and downloads for:
    db0003db004279 c125739900636470c1256df100397f82